There are several ways to transport a readychain system.This depends on the length and weight of each harnessed e-chain system. The following possibilities can be implemented: Carton/Package Pallet (normal to oversize) – rolled up as a spiral or in installation position according to length and weight readychain rack Transport rack Drum Wooden box Vote Up […]
IP stands for International Protection or Ingress Protection. The IP, in combination with the following codes, gives precise information about the external influences against which a product is protected. The national and international standards DIN EN 60529 and ISO 20653 define these combinations and the type of protection in the different IP classes. Possible specifications […]
A product with IP44 is protected against the ingress of solid foreign bodies (larger than 1 mm in size) as well as from splashes of water. Vote Up +1 Vote Down -0You already voted!
A product with IP54 degree of protection has complete contact protection. In addition, it is protected against splashes of water. Vote Up +0 Vote Down -0You already voted!
After harnessing, all cables pass through our test field. Depending on the specification, various tests can be carried out here. igus works on 10 test fieldswith 3,000 different test adapters. The following tests among others are performed: Digital logic tests High-voltage tests Network tests Attenuation tests Upon request: Customised tests After each test, the associated […]