The maximum speed depends on the size. For the largest possible iglidur PRT slewing ring, PRT-01-300, this is 50rpm; for the smallest, PRT-01-20, it is 300rpm. Vote Up +0 Vote Down -0You already voted!
Many iglidur materials are compliant with FDA or EU 10/2011 and are therefore suitable for use in contact with food. In the iglidur plain bearing shop, you can use these requirements to filter your search results quickly and easily.In addition, for example, example, the materials iglidur A181 and A350 can be detected visually due to their special blue […]
iglidur materials do not need any additional lubrication – unlike many other plain bearings. The friction between plain bearing and shaft is reduced due to extremely fine particles of solid lubricant that are directly embedded in the material and thus are insensitive to outside influences. Vote Up +0 Vote Down -0You already voted!
Yes. We’d be happy to advise you personally. Vote Up +0 Vote Down -0You already voted!
Some iglidur materials are suitable for use in environments where superheated steam is employed for sterilisation. The most cost-effective type in this context is iglidur HSD350. You can find the ideal material for your application with the help of our iglidur Expert system. Vote Up +0 Vote Down -0You already voted!