All igus® energy chains are designed for quick handling and are easily openable. In most cases, a flat-head screwdriver is enough. For some series, we also offer special tools . These will make opening easier and will also greatly reduce the time to open the e-chain. Vote Up +0 Vote Down -0You already voted!
… nothing easier than that! On the igus home page you can find the current robot configurator in 3 simple steps. Or you go directly to the Configurator. In less than a minute you have your robot equipped with a selection from our standard product range. Now you can find an overview with many common […]
All igus energy chain sensors (push/pull monitoring, abrasion, motion, wear measurement, break detection) can be connected to an icom or icom. plus module. The module can transmit the measurement data to an equipment monitor or a computer, where they are displayed individually or in a dashboard. The advantage of the display and use on the […]
The service life of an energy chain depends on many factors, including the fill weight, the dynamic values, the length of the travel and the technical environment – as well as the external influences of dirt and contamination. In order to calculate an exact service life, igus has developed a service life calculator . The […]
The clearance height HF indicates the required installation height. All igus e-chain series are manufactured with pretension. In the clearance height section, you will find the measurement HF, which specifies the necessary clearance height, taking the pretension into account. HF = H + X HF = Required clearance height H = Nominal clearance height X […]