Efficiency - igus Blog Efficiency - igus Blog

Efficiency

Zoe Moser | 13. April 2021

Efficiency and effectiveness

Is there a difference and how is it calculated?

In general, efficiency indicates how high the effectiveness of a device is when conversion losses are taken into account. The efficiency describes the relation between the delivered power (effective output) and the supplied power or loss and expenditure. In the calculation, the efficiency is abbreviated with a small eta (η). The result of the efficiency depends on what is considered a benefit or loss and what is considered an expenditure.

The efficiency shall have a value between 0 and < 1 or, expressed as a percentage, between 0 and < 100%. The efficiency is influenced by various factors. For example, energy is lost through frictional heat, so the effective output is less than the supplied power. The higher the efficiency, the better the supplied energy is transformed into effective output.

How does the efficiency rate of igus® plastic lead screw nuts?

Our tribologically optimised polymer lead screw nuts are characterised by low friction values and higher efficiencies compared to lead screw nuts made of standard plastics such as POM and unlubricated bronze lead screw nuts.

For lead screws, the following formula can be used to calculate the efficiency:


η (eta) = efficiency [-]
α (alpha) = angle thread pitch [°]
µ (mü) = coefficient of friction [-]

The efficiency thus depends on the angle of the thread pitch and the coefficient of friction. The trapezoidal thread TR18x4 and a lead screw nut made of iglidur® J illustrate this very well:

Trapezoidal thread, TR18x4
α= tan-1 (P/U)
P=pitch= 4mm
U=circumference=π x d= 56.52mm
α= tan-1 (4/56.52) = 4.04°
µ = 0.15 (iglidur® J, dry operation)


η = 0.32 or efficiency 32%

Single start trapezoidal lead screw nuts achieve efficiencies between 20% and 48% in dry operation. Ball screw drives achieve efficiencies of up to over 90%, depending on the system.

dryspin® high helix lead screw nuts achieve efficiencies between 35% and 80% in dry operation:

dryspin® high helix thread, DS10x25
α= tan-1 (P/U)
P=pitch= 25mm
U=circumference=π x d= 31.42mm
α= tan-1 (25/31.42) = 38.51°
µ = 0.15 (iglidur® J, dry operation)


η = 0.74 or efficiency 74%

Even though drylin® lead screw nuts were developed for completely dry operating conditions, lubrication can help to additionally increase efficiency. You can find more information on this in the blog on the lubrication of polymer lead screw nuts.

How can a customer find out even more about dryspin lead screw drives?

In whatever way is most convenient for the customer. We have many opportunities to support in the implementation of an application or simply to present the products. This can be in person, virtually or by phone. We have a team of engineers and local colleagues to support the customer on site. Send us your contact request here.

You are also welcome to use various digital platforms to obtain further information about dryspin lead screw technology. From our tools, such as the expert system or the configurator for lead screws, further blog articles and FAQs, to a wide variety of YouTube videos. For us, nothing beats personal contact. So if support is needed, we are always happy to help.

Lubricating polymer lead screws

Want to test lead screw technology?


Request a free dryspin sample here.
All information at a glance!

Efficiency

Do you need more information?


Stop by our home page!
All information about lead screw technology

You already voted!
You are also welcome to comment on the article - we look forward to your opinion!