Development status
Martin Raak | 23. March 2010
- Increase in the transmitted torque (rotation) from 5 (generation 1) to 7 Nm (generation 2) in continuous operation. (Damage in the one-off fracture test at > 24 Nm)
- GFRP and CFRP rods now available in profiled version. Maximum length of 1 m. See price list. Weight CFK: 170 g/m, GFK: 200 g/m, Aluminum 270 g/m
You are also welcome to comment on the article - we look forward to your opinion!