Which iglidur plain bearings are suitable for use in the agricultural area? - igus Blog

Which iglidur plain bearings are suitable for use in the agricultural area?

Lars Butenschön | 9. July 2019

Which iglidur plain bearings are suitable for use in the agricultural area?

You are here:

All iglidur materials have advantages in this respect. They are insensitive to dirt, completely corrosion-free and do not need any lubrication. In many places where bearings are used in the agricultural area, large forces as well as impacts and shocks have an effect. Especially robust and durable iglidur materials such as iglidur G or iglidur M250 are particularly suitable for this, whereas iglidur Q290 is recommended for rough, galvanised shafts. Where extremely high loads have to be coped with, we offer the high-load materials iglidur Q, Q2, Q2E or TX1. With the help of the iglidur expert system, you can choose the ideal material for your bearing.

You already voted!

Related questions

You are also welcome to comment on the article - we look forward to your opinion!

Article keywords:

Plain bearings

Newsletter:

Choose a topic now