Components for the wire feedthrough in a robolink joint
Martin Raak | 4. July 2012
How are the wires fed through in a lower joint?
This feedthrough is important to make the movements of the joints independent of each other. For this purpose a Bowden cable system is used, in which 4 draw wires are routed in parallel (Picture 1). The components are shown here to guarantee this feedthrough. A maximum of four wires can be routed in the installation size RL-50. In addition, max. 3 sensor cables or other cables can be fed through the inside (max. diameter 4 mm each):
![]() |
![]() |
![]() |
![]() |
The following are needed for the feedthrough: 1 upper (Picture 2) and lower (Picture 4) mounting bracket, segments between the end pieces (Picture 3):
RL-50-001: 39 segments
RL-50-002: 43 segments
RL-50-PL1: 26 segments
You are also welcome to comment on the article - we look forward to your opinion!

![[forcecaption]Picture 1: 2 Joints: yellow wires: pivot, white wires: rotation joint 2](/int/wp-content/uploads/sites/2/2015/11/bilda.jpg)
![[forcecaption]Picture 2: Upper mounting bracket<br><br>](/int/wp-content/uploads/sites/2/2015/11/bildb.jpg)
![[forcecaption]Picture 3: Segments](/int/wp-content/uploads/sites/2/2015/11/bildc.jpg)
![[forcecaption]Picture 4: Lower mounting bracket](/int/wp-content/uploads/sites/2/2015/11/bildd.jpg)