When do I use an energy chain with crossbars every second link? - igus Blog When do I use an energy chain with crossbars every second link? - igus Blog

When do I use an energy chain with crossbars every second link?

Christian Ziegler | 2. April 2020

In these energy chains crossbars are installed in every second chain link.

Version with crossbars every second link

The advantages of energy chains with crossbars every second link:

  • low price (up to 20% savings)
  • lowers weight, reducing drive forces
  • fast assembly reduces assembly costs
  • easy access to interior separation and cables
  • maximum fill weight identical to that of an energy chain with crossbars every link
  • unsupported length identical to that of an energy chain with crossbars every link

In these energy chains crossbars are installed in every chain link.

Version with crossbars every link

When should I select the design with crossbars every link?

  • When there is lateral acceleration of > 0.5m/s², since the energy chain with crossbars every link delivers greater torsional stability
  • Use with hydraulic hoses with diameters > 70% of the
    inner height of the e-chain
  • Use at 100% humidity and temperatures > 50°C, such as
    composting plants

You already voted!
You are also welcome to comment on the article - we look forward to your opinion!