RL-S strain wave gears now available - igus Blog

RL-S strain wave gears now available

Martin Raak | 4. May 2017

At the HMI trade show we released our strain wave gear (RL-S) as a product in addition to our worm gears (RL-D). The smallest version of the strain wave gear (RL-S-17-N11-00-28-020K0) is used for the fifth axis in the standard joint arms RL-D-RBT-5532S-XX and RL-D-RBT-3322S-XX. The RL-S-17 gear comes in two variations, both have a transmission rate of 28:1:

1. suitable for small motors (like NEMA11 stepper motors, holding torque = 0.1 Nm), output torque max. 1 Nm

2. suitable for slightly bigger motors (like NEMA17 stepper motors, holding torque = 0.5 Nm), output torque max. 3 Nm

The biggest available joint is the RL-S-20-N23-00-38-12000 with a transmission rate of 38:1. The maximum output torque is about 5 Nm, depending on speed and usage duration. Also here you are able to choose between two versions:

1. high-end: RL-S-20-N23-00-38-12030 (with PRT-01-20)

2. standard: RL-S-20-N23-00-38-12000 (with a standard PRT-02-20-AL)

attached are CAD data and the current data sheets: RL-S-STEP+Data

All gears can be purchased with igus stepper motors, initiator kits, encoder kits or customized to be combined with your motor!

You already voted!
You are also welcome to comment on the article - we look forward to your opinion!