Development status

  • Increase in the transmitted torque (rotation) from 5 (generation 1) to 7 Nm (generation 2) in continuous operation. (Damage in the one-off fracture test at > 24 Nm)
  • GFRP and CFRP rods now available in profiled version. Maximum length of 1 m. See price list. Weight CFK: 170 g/m, GFK: 200 g/m, Aluminum 270 g/m

Development status

Our beta tester special offer has been running since the end of December. So far approx. 30 customers have been sent samples and approx. 20 customer-specific tests are running. More samples are being produced to keep up with the demand.

Applications areas / industries:
research centers (Fraunhofer, DLR, international universities), robot builders (service, maintenance, handling), camera work, antenna alignment, medical technology, rehab, orthotics, industrial handling systems.

Provisional datasheet (German / English) to download (PDF)