xiros® plastic ball bearings
An innovation has been added to the range of xirodur materials. The xirodur MT180 material complies with DIN EN ISO 10993, and individual components are certified as USP Class VI. This allows safe use in medical technology applications.
Have you ever seen a plastic ball bearing with races made of two different materials? This two-component ball bearing is intended for applications where high speeds and low noise are required. But what is the advantage?
Freedom from active lubrication, long service life, hygienic design, suitability for intensive cleaning processes, and anti-static component properties are indispensable in packaging technology. GEA Food Solutions GmbH Germany GmbH invested in our construction kit and equipped its machines with linear bearings, plain bearings, ball bearings, and drive elements. I will take a closer look at […]
Water generators convert the potential energy of water into mechanical or electrical energy. The goal is to make water power usable. This is generally accomplished with dams, turbines in running water, and tidal power plants in seas and oceans. Energy conversion on the oceans and igus’s xiros plastic ball bearings: What do they have to […]
In many cities and towns, it is completely normal for houses and flats to be connected to the public sewage system. Wastewater is sent to a central sewage plant, where it is cleaned. But this solution is not universal. Very small settlements and outlying houses are usually dependent on their own solutions. They have no […]