e-chains®
TRC versionThe TRC version has an enclosed design – cables and hoses are protected from damage through external factors such as chips or welding spatter. The following sizes are available: TRC.30.050.0TRC.40.058.0TRC.60.087.0TRC.70.110.0TRC.85.135.0TRC.100.145.0TRC.125.182.0 (*) TRE versionThe TRE version has an “open design” with the igus® easy chain® system. Cables and hoses can be later […]
The triflex® R energy supply system was developed for sophisticated robotic applications and compared to the protective hose, offers the following technical advantages. 1. Defined minimum bending radius Each triflex® R chain link has a stable circumferential bending radii stop. This ensures that the minimum bending radius of cables/hoses doesn’t fall short and the […]