Customer application: Automation with RL

Post navigation

Our german customer MATRIUM GmbH has designed and built this automation unit with a huge number of igus components such as drylinE rails, e-chains, chainflex, tribotape and also robolink. It runs today in daily operation. The robolink arm consists of 2 joints (size -20 and -30) and performs a “simple” scara movement.

The complete unit is 5,50 x 3,70 m big, it serves to sort so called JEDEC-Trays for recycling / re-use, ~ 2.500 different trays can be recognized and sorted after the vision learning phase!

More information and contact data: MATRIUM GmbH, http://www.matrium.de, Mr. Eikel is the responsible engineer.

trays    roboarm_abgewinkelt_unterste_eckposition